Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Pepperl+Fuchs
Rotary Encoders
Industry-Standard Rotary Encoder
Incremental rotary encoders
R*58/T*58 series - Incremental rotary encoder
Pepperl+Fuchs
...
Industry-Standard Rotary Encoder
Incremental rotary encoders
R*58/T*58 series - Incremental rotary encoder
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RHI58N-2AAK1R61N-08192
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
SE
Shaft version
WF
Version
AF
Housing material
GM
Shaft dimension/flange version
WMF
Connection type
ANS
Exit position
ABG
Signal output
SG
Output switching
AUS
Option
OPT
Pulse count
IMPZ
1
R-series
Hollow shaft
Incremental encoder
Aluminum, powder-coated
Hollow shaft Ø10 mm, clamping on both sides
Cabel Ø6,5 mm, 4 x 2 x 0,14 mm², 1 m
radial
A + B + 0 and /A +/B +/0
10 v ... 30 v, push-pull
normal
8192
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Pepperl+Fuchs
- R*58/T*58 series
Shorttext
Incremental rotary encoder
Siste endring
09.12.2022 09:57:50
Enhet
Nøkkelord
Incremental
Rotary Encoders
rotary encoder
series
Klassifiseringer
CNS
CNSERPBASE Object Properties